Tiny-One lite 868MHz with integrated antenna Status: PREVIEW

B868-TINY-LITE-IA


      Burr Brown - Logo
         
  B868-TINY-LITE-IA
NameB868-tiny-lite/40-SMD-IA
StatusPREVIEW
Price (US$) 
Ordering Information Go to Telit RF Technologies

Product Information

Description


View  View Image

TinyOne™ Lite OEM RF modules are based on Telit’s TinyOne™ concept and are designed for low consumption volumes at a low price for applications such as cable replacement, meter management and temperature monitoring.Available with or without integrated antenna, these pre-certified SMD RF modules provide a TTL RS232 interface, integrated digital and analog I/Os, work in the license-free ISM band of 868 MHz, and offer the advanced embedded proprietary S-One stack including an optional wireless M-BUS and M-One stack.These modules are easily integrated into a system, thus reducing development time and cost while providing highly-reliable communications and ultra-low-power for maximum battery life in a wide range of sensor network applications such as those in the growing AMR/AMI market.

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.