BQ2022A Evaluation Module Status: ACTIVE

BQ2022AEVM-001


      
         
Getting Started Documentation   bq2022A Evaluation Software (HTM 8 KB) 210 views
20 Nov 2007 Read Abstract

  BQ2022AEVM-001
NameBQ2022A Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq2022A is a 1 K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and an 8-bit family code. A 64-bit status register controls write protection and page redirection. The purpose of the evaluation software is to demonstrate the functionality of the bq2022A. The bq2022A evaluation board can be used for one or two ICs. The bq2022A is ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product revision status, and access-code security.

Kit Contains:

  1. bq2022A, HPA125 revision-B board
  2. PC interface board EV2300
  3. CD-ROM including Windows™-based PC software and support documentation
  4. USB Cable (Type A-B)

Support Software

Order Options

 BQ2022AEVM-001
Name BQ2022A Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ2022AEVM-001 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ2022A 1K-bit Serial EPROM with SDQ Interface Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support