|
|
Product InformationDescriptionThe bq2023EVM-002 is a complete evaluation system for the bq2023 FLASH based Battery Monitoring IC and the UCC3952A Battery Protection IC. The EVM includes one bq2023/UCC3952A circuit module, a current sense resistor, an EV2201 PC Interface Board for Gas Gauge Evaluation, a PC serial cable, and Windows-based PC software. The circuit module includes one bq2023 and one UCC3952A IC and all other components on-board necessary to protect and monitor capacity and other critical parameters in a 1 cell Li-Ion battery pack. The circuit module connects directly across the cell in a battery. With the EV2201 interface board and software, the user can read the bq2023 data registers and evaluate the functions of the bq2023 under different charge and discharge conditions. Features
What's Included
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ2023 | Single-Wire Advanced Battery Monitor IC for Cellular and PDA Applications | Battery Management | |
| UCC3952-1 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.20V | Battery Management | |
| UCC3952-2 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.25V | Battery Management | |
| UCC3952-3 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.30V | Battery Management | |
| UCC3952-4 | Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.35V | Battery Management | |