bq2060AEVM-001 Evaluation Kit for LiIon Cells Status: ACTIVE

BQ2060AEVM-001

      
         
Getting Started Documentation   bq2060AEVM-001 and bq2060AEVM-002 User's Guide (sluu179.htm, 8 KB)
19 Dec 2003 Abstract

  BQ2060AEVM-001
Namebq2060AEVM-001 Evaluation Kit for LiIon Cells
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The bq2060AEVM-001 is a complete evaluation system for the bq2060A SBS v1.1 Compliant Gas Gauge IC. The EVM includes one bq2060AEVM-001 circuit module, an EV2200 PC interface board for gas gauge evaluation, a PC serial cable, and Windows based PC software. The bq2060AEVM-001 circuit module includes one bq2060 IC, a sense resistor, four LEDs to display remaining capacity, and all other components on-board necessary to monitor capacity and other critical parameters in a Li-Ion battery pack. The bq2060AEVM-001 connects directly across the cells in a battery. By using the EV2200 interface board and software, the user can read the bq2060A data registers and evaluate the functions of the bq2060A under different charge/discharge conditions.

Each bq2060AEVM-001 included with the bq2060 Evaluation Kit is pre-programmed for the pack voltage, chemistry, and capacity, as outlined in Ordering Information. The circuit modules can be re-programmed, if necessary, using the evaluation software.

Please refer to the “bq2060AEVM-001 and bq2060AEVM-002” User Guide for information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.

Features

  • Complete evaluation system for the bq2060A SBS 1.1 compliant advanced gas gauge for LiIon battery packs
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software that allows data-logging for system analysis

What's Included

  • Datasheet
  • Serial port cable
  • User's Guide

Support Software

  • bq2060AEVM-001 and -002 Evaluation Software Installation Software V3.12 (slvc034.zip, 3537 KB)
    11 Nov 2003 zip

Order Options

 BQ2060AEVM-001
Name bq2060AEVM-001 Evaluation Kit for LiIon Cells
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq2060AEVM-001 and bq2060AEVM-002 User's Guide (sluu179.htm, 8 KB)
    19 Dec 2003  Abstract
    
Related Tools
Name Part# Company Tool Type
EV2200 PC Interface Board EV2200 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BQ2060A Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support