Product Information
Description
The bq2060AEVM-002 is a complete evaluation system for the bq2060A SBS v1.1 Compliant Gas Gauge IC. The EVM includes one bq2060AEVM-002 circuit module, an EV2200 PC interface board for gas gauge evaluation, a PC serial cable, and Windows based PC software. The bq2060AEVM-002 circuit module includes one bq2060 IC, a sense resistor, four LEDs to display remaining capacity, and all other components on-board necessary to monitor capacity and other critical parameters in a NiMh battery pack. The bq2060AEVM-002 connects directly across the cells in a battery. By using the EV2200 interface board and software, the user can read the bq2060A data registers and evaluate the functions of the bq2060A under different charge/discharge conditions.
Each bq2060AEVM-002 Kit is pre-programmed for the pack voltage, chemistry, and capacity, as outlined in Ordering Information. The circuit modules can be re-programmed, if necessary, using the evaluation software.
Please refer to the “bq2060AEVM-001 and bq2060AEVM-002” User Guide for information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.
Features
- Complete evaluation system for the bq2060A SBS 1.1 compliant advanced gas gauge for NiMh battery packs
- Populated circuit module for quick setup
- PC software and interface board for easy evaluation
- Software that allows data-logging for system analysis
What's Included
- Datasheet
- Serial port cable
- User's Guide
Support Software
- bq2060AEVM-001 and -002 Evaluation Software Installation Software V3.12 (slvc034.zip, 3537 KB)
11 Nov 2003 zip