BQ2084EVM-001 Gas Gauge Evaluation System for LiIon LiPoly battery packs Status: ACTIVE

BQ2084EVM-001

      
         
Getting Started Documentation   bq2084EVM-001 SBS 1.1 Battery Management Solution EVM (Rev. A) (sluu184a.pdf, 486 KB)
01 Nov 2005 Download

  BQ2084EVM-001
Namebq2084EVM-001 GAs Gauge Evaluation System for LiIon LiPoly battery packs
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

This EVM is a complete evaluation system for the bq2084/bq29312/bq29400 Li-Ion smart battery chipset. The EVM includes one bq2084/bq29312 and the independent 2nd level overvoltage protection bq29400, the circuit module with current sense resistor and thermistor, an EV2300 PC interface board for gas gauge interface, a PC serial cable (USB), and Windows-based PC software. The circuit monitors and predicts capacity, performs cell balancing, monitors critical parameters, protects the cells from overcharge, over discharge, short circuit, and overcurrent in 2-, 3- or 4-series cell Li-Ion or Li-Polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq2084 data registers, program the chipset for different pack configurations, log cycling data for further evaluation and evaluate the overall functionality of the bq2084/bq29312 and bq29400 solution under different charge and discharge conditions.

Please refer to the bq2084EVM-001 User Guide for information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.

Features

  • Complete evaluation system for the bq2084 SBS v1.1 compliant battery fuel gauge and bq29312 and bq29400 protection IC
  • Populated circuit board for quick setup
  • PC software and interface board for easy evaluation
  • Access to all programmable registers of the bq2084 to configure the module for most 2, 3 or 4-series Li-Ion applications
  • Data logging utility

What's Included

Support Software

  • bq2084 EVSW Install v2p9 (Rev. C) (sluc018c.zip, 2887 KB)
    09 Apr 2007 zip

Order Options

 BQ2084EVM-001
Name bq2084EVM-001 GAs Gauge Evaluation System for LiIon LiPoly battery packs
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq2084EVM-001 SBS 1.1 Battery Management Solution EVM (Rev. A) (sluu184a.pdf, 486 KB)
    01 Nov 2005  Download
    
Related Tools
Name Part# Company Tool Type
USB-Based PC Interface Board for Battery Fuel Gauge Evaluation EV2300 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BQ2084 SBS Compliant Gas Gauge For Use With The bq29312 Battery Management 
BQ2084-V123 SBS v1.1 Compliant Gas Gauge For Use With The bq29312 Battery Management 
BQ2084-V133 SBS V1.1 Compliant Gas Gauge For Use With The bq29312 Battery Management 
BQ2084-V140 SBS V1.1 Compliant Gas Gauge For Use With The bq29312A Battery Management 
BQ2084-V143 SBS v1.1 Compliant Gas Gauge for use with the BQ29312A Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support