BQ20Z40EVM-001 SBS 1.1 Impedance Track™ Tech Enabled Battery Mgmt Solution Kit Status: ACTIVE

BQ20Z40EVM-001


      
         
  BQ20Z40EVM-001
NameBQ20Z40EVM-001 SBS 1.1 Impedance Track™ Tech Enabled Battery Mgmt Solution Kit
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View BQ20Z40EVM-001

This EVM is a complete evaluation system for the bq20z40/bq29330/bq29412 battery management system. The EVM includes one bq20z40/bq29330/bq29412 circuit module, a current sense resistor, two thermistors, and a link to Windows™-based PC software. The circuit module includes one bq20z40 IC, one bq29330 IC, one bq29412 IC, and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, overdischarge, short circuit, and overcurrent in 2-, 3- or 4-series cell Li-ion or Li-polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq20z40 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq20z40/bq29330/bq29412 solution under different charge and discharge conditions.

Features

  • Complete evaluation system for the bq20z40 SBS 1.1-compliant advanced gas gauge with Impedance Track™ technology, bq29330 analog front end (AFE) and protection IC, and bq29412 independent overvoltage protection integrated circuit (IC)
  • Populated circuit module for quick setup

Support Software

Order Options

 BQ20Z40EVM-001
Name BQ20Z40EVM-001 SBS 1.1 Impedance Track™ Tech Enabled Battery Mgmt Solution Kit
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ20Z40EVM-001 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 Battery Management 
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE Battery Management 
BQ29412 Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support