BQ20Z80EVM-001 Impedance Track(TM) Fuel Gauge For LiIon Battery Packs Status: ACTIVE

BQ20Z80EVM-001

      
         
  BQ20Z80EVM-001
NameBQ20Z80-V101 Impedance Track(TM) Fuel Gauge For LiIon Battery Packs
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

This EVM is a complete evaluation system for the bq20z80/bq29312A/bq29400 Li-Ion smart battery chipset. The EVM includes one bq20z80/bq29312A and the independent 2nd level overvoltage protection bq29400, the circuit module with current sense resistor and thermistor, an EV2300 PC interface board for gas gauge interface, a PC serial cable (USB), and Windows-based PC software. The circuit monitors and predicts capacity, performs cell balancing, monitors critical parameters, protects the cells from overcharge, over discharge, short circuit, and overcurrent in 2-, 3- or 4-series cell Li-Ion or Li-Polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq20z80 data registers, program the chipset for different pack configurations, log cycling data for further evaluation and evaluate the overall functionality of the bq20z80/bq29312A and bq29400 solution under different charge and discharge conditions.

Please refer to the bq20z80EVM-001 User Guide for information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.

Features

  • Complete evaluation system for the bq20z80 Impedane Track (TM) SBS v1.1 compliant battery fuel gauge and bq29312A and bq29400 protection IC.
  • Populated circuit board for quick setup.
  • PC software and interface board for easy evaluation.
  • Access to all programmable registers of the bq20z80to configure the module for most 2, 3 or 4-series Li-Ion applications.
  • Data logging utility.

What's Included

Order Options

 BQ20Z80EVM-001
Name BQ20Z80-V101 Impedance Track(TM) Fuel Gauge For LiIon Battery Packs
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ20Z80EVM-001 Help

Datasheet

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
BQ20Z80 SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track(TM) Technology for Use With the bq29312 Battery Management 
BQ20Z80-V101 Impedance Track (TM) 1% accurate Gas Gauge for LiIon batteries SBS1.1 compliant Battery Management 
BQ20Z80-V102 SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track Tech Battery Management 
BQ20Z80-V110 SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track Tech Battery Management 
BQ20Z80A-V110 SBS 1.1 Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29312A Battery Management 
BQ29312A Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE Battery Management 
BQ29400 2nd Level Over Voltage Protection for 2, 3, or 4 Cell LiIon & LiPoly Batteries (2nd Lev Protection) Battery Management 

Support and Community

Customer Tags Help

Most Popular Tags for BQ20Z80EVM-001:

View All Tags

Other Support