bq24004 EVM for dual-cell Li-Ion charger with integrated FET Status: ACTIVE

BQ24004EVM

      
         
Getting Started Documentation   bq2004/5/6 Dual-Cell Li-Ion Charger with Integrated FET in TSSOP-20 Package EVM (Rev. A) (sluu110a.htm, 8 KB)
28 Jun 2002 Abstract

  BQ24004EVM
Namebq24004 EVM for dual-cell Li-Ion charger with integrated FET
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24004EVM is an evaluation tool for the bq24004 linear dual-cell Li-Ion charger with integrated FET. The EVM is a complete designed-and-tested charger circuit that allows to test all functions of the bq24004 and to charge a dual-cell Li-Ion battery with up to 1.0 A of continuous charge current. To evaluate also the bq24005 or bq24006, simply replace the bq24004 IC on this EVM and follow the instructions of the User's Guide.

Order Options

 BQ24004EVM
Name bq24004 EVM for dual-cell Li-Ion charger with integrated FET
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq2400x Single- and Two-Cell Li- Ion Charge-Management IC with Integrated Power (Rev. A) (sluu083a.htm, 8 KB)
    30 Jul 2002  Abstract
  • bq2004/5/6 Dual-Cell Li-Ion Charger with Integrated FET in TSSOP-20 Package EVM (Rev. A) (sluu110a.htm, 8 KB)
    28 Jun 2002  Abstract
    
Related Devices
Part# Name Product Family
BQ24004 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, One LED Battery Management 
BQ24005 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED Battery Management 
BQ24006 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Bi-Color LED Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support