BQ24013 1-A Li-Ion Charger EVM w/ Charge, Timer & Termination Enable Status: ACTIVE

BQ24013EVM

      
         
Getting Started Documentation   bq24013 (bqTINY?) 1-A Single-Chip Li-Ion and Li-Pol Charge Management IC (Rev. A) (sluu132a.pdf, 108 KB)
29 Oct 2002 Download

  BQ24013EVM
NameBQ24013 1-A Li-Ion Charger EVM w/ Charge, Timer & Termination Enable
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24013EVM is an evaluation tool for the bq24013 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24013 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.

Order Options

 BQ24013EVM
Name BQ24013 1-A Li-Ion Charger EVM w/ Charge, Timer & Termination Enable
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq24013 (bqTINY?) 1-A Single-Chip Li-Ion and Li-Pol Charge Management IC (Rev. A) (sluu132a.pdf, 108 KB)
    29 Oct 2002  Download
    
Related Devices
Part# Name Product Family
BQ24013 bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, Charge Enable & Term Enable in QFN-10 Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support