bq24022 bqTINY-II Evaluation Module Status: ACTIVE

BQ24022EVM


      
         
Getting Started Documentation   bqTINY(tm)II Evaluation Module (HTM 8 KB) 195 views
21 Feb 2003 Read Abstract

  BQ24022EVM
Namebq24022 bqTINY-II Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24022EVM is an evaluation tool for the bq24022 linear single-cell Li-Ion charger with autonomous USB and AC adapter power management in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows to test all functions of the bq24022 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.

Order Options

 BQ24022EVM
Name bq24022 bqTINY-II Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24022EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ24022 bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Power Good in QFN-10 Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support