|
|
Product InformationDescriptionThe bq24023EVM is an evaluation tool for the bq24023 linear single-cell Li-Ion charger with autonomous USB and AC adapter power management in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows to test all functions of the bq24023 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A. Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ24023 | bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable, Term Enable in QFN-10 | Battery Management | |