bq24027 Evaluation Module Status: ACTIVE

BQ24027EVM


      
         
Getting Started Documentation   bq24022/27EVM 1-A Single-Chip Li-Ion & Li-Pol Charge Mgmt IC (PDF 435 KB) 670 views
13 Jun 2008 

  BQ24027EVM
Namebq24027 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24027EVM is an evaluation tool for the bq24027 linear single-cell Li-Ion charger with autonomous USB and AC adapter power management in 3x3 mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24027 and to charge a single-cell Li-Ion battery with up to 1 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7 A.

What's Included

Order Options

 BQ24027EVM
Name bq24027 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24027EVM Help

User Guides

    
Related Devices
Part# Name Product Family
BQ24027 bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & AC Present, No Taper Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support