BQ24032A Evaluation Module Status: ACTIVE

BQ24032AEVM

      
         
Getting Started Documentation   bq2403x (bqTiny-111) 1.5-A Single-Chip LiIon & Li-Pol Charge Mgmt IC EVM (Rev. A) (sluu207a.pdf, 373 KB)
11 Dec 2006 Download

  BQ24032AEVM
NameBQ24032A Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The Texas Instruments bq24032AEVM is the evaluation module (EVM) for the bq24032A Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5 mm2 QFN package. The EVM is a complete bq24032A based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM development tool includes a tested evaluation module; a user guide (SLUU207) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24032A data sheet.

The performance of the EVM is optimized under a power supply of 5 V typically. Charge current is limited to 2 A.

Features

  • Typical input voltage: 5 V
  • Charge current limit: 2 A
  • Output regulation voltage: 4.2 V
  • OUT pin for AC conditions: regulated to 4.4 V

Order Options

 BQ24032AEVM
Name BQ24032A Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq2403x (bqTiny-111) 1.5-A Single-Chip LiIon & Li-Pol Charge Mgmt IC EVM (Rev. A) (sluu207a.pdf, 373 KB)
    11 Dec 2006  Download
    
Related Devices
Part# Name Product Family
BQ24032A Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support