bq24060 Evaluation Module Status: ACTIVE

BQ24060EVM-001


      
         
  BQ24060EVM-001
Namebq24060 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24060EVM is an evaluation tool for the bq24060 linear single-cell Li-Ion charger with thermal regulation and input over-voltage protection. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24060 and to charge a single-cell Li-Ion battery with up to 1 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7 A.

What's Included

Order Options

 BQ24060EVM-001
Name bq24060 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
BQ24060 Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Temp Sense Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support