|
|
Product InformationDescriptionThe bq24061EVM is an evaluation tool for the bq24061 linear single-cell Li-Ion charger with thermal regulation and input over-voltage protection. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24061 and to charge a single-cell Li-Ion battery with up to 1 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7 A. What's Included
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ24061 | Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Charge Enable | Battery Management | |