bq24070 Evaluation Module Status: ACTIVE

BQ24070EVM

      
         
  BQ24070EVM
Namebq24070 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The Texas Instruments bq24070EVM is the evaluation module (EVM) for the bq24070 Single-Chip Charge and Dynamic Power-Path Management IC in 3.5x4.5 mm2 QFN package. The EVM is a complete bq24070 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The performance of the EVM is optimized under a power supply of 5 V typically. Charge current is limited to 2 A.

Features

  • Typical input voltage: 5 V
  • Charge current limit: 2 A
  • Output regulation voltage: 4.2 V
  • OUT pin for AC conditions: regulated to 4.4 V

What's Included

Order Options

 BQ24070EVM
Name bq24070 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support