1.5-A Single-Chip Li-Ion and Li-Pol Charger Status: ACTIVE

BQ24071EVM


      
         
  BQ24071EVM
Name1.5-A Single-Chip Li-Ion and Li-Pol Charger
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24071EVM provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24070/1 product family. A completly designed and tested module is presented. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current.

What's Included

Order Options

 BQ24071EVM
Name 1.5-A Single-Chip Li-Ion and Li-Pol Charger
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for BQ24071EVM Help

Datasheet

    
Related Devices
Part# Name Product Family
BQ24071 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support