BQ24083 Evaluation Module Status: ACTIVE

BQ24083EVM


      
         
  BQ24083EVM
NameBQ24083 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24083EVM provides a convenient method for evaluating the performance of a charge management solution for portable applications. A complete designed and tested charger is presented. The charger is designed to deliver up to 1 A of continuous charge current for single-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 0.7 A of charging current.

Order Options

 BQ24083EVM
Name BQ24083 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24083EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ24083 1-cell Li-Ion Charger w/ 4.06V Charge Voltage Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support