BQ24088 Li-Ion and Li-Polymer Linear Charger Evaluation Module Status: ACTIVE

BQ24088EVM


      
         
Getting Started Documentation   bq24085/6/7/8 Evaluation Module (PDF 246 KB) 735 views
07 Mar 2008 

  BQ24088EVM
NameBQ24088 Li-Ion and Li-Polymer Linear Charger Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24085/6/7/8 evaluation module (EVM) provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24085/6/7/8 product family. The charger is designed to deliver up to 750 mA of continuous charge current for single-cell Li-Ion or Li-polymer applications using a DC power supply. The bq24085/6/7/8 series are highly integrated Li-Ion and Li-polymer linear chargers, targeted at space-limited portable applications. The bq24085/6/7/8 series offers a variety of safety features and functional options, while still implementing a complete charging system in a small package. The battery is charged in three phases: conditioning, constant or thermally regulated current, and constant voltage. Charge is terminated based on minimum current. An internal programmable charge timer provides a backup safety feature for charge termination and is dynamically adjusted during the thermal regulation phase. The bq24085/6/7/8 automatically re-starts the charge if the battery voltage falls below an internal threshold; sleep mode is set when the external input supply is removed. Multiple versions of this device family enable easy design of the bq24085/6/7/8 in cradle chargers or in the end equipment, while using low-cost or high-end AC adapters.

Order Options

 BQ24088EVM
Name BQ24088 Li-Ion and Li-Polymer Linear Charger Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24088EVM Help

User Guides

    
Related Devices
Part# Name Product Family
BQ24088 750 mA Single Chip Li-Ion/Li-Pol Charge Management IC with Thermal Regulation Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support