BQ24100 Evaluation Module Status: ACTIVE

BQ24100EVM


      
         
Getting Started Documentation   Using the bq241xx bqSWITCHER(tm) (Rev. A) (PDF 399 KB) 6443 views
29 Nov 2007 

  BQ24100EVM
NameBQ24100 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The Texas Instruments bq24100EVM is the evaluation module (EVM) for the bq24100 Li-Ion charge management IC. The bq24100 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a single cell Li-Ion battery. The EVM is a complete bq24100 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM is set up at the factory to charge at 1.33A and a 4.2V voltage limit.

The EVM development tool includes a tested evaluation module; a user guide (SLUU200) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24100 data sheet.

The only necessities to use the EVM are a power source (16V max) and the battery to be charged.

Features

  • Input voltage: 5V to 16V
  • Charge rate: 1.33A
  • Output regulation voltage: 4.2V
  • Number of series cells: 1

What's Included

Order Options

 BQ24100EVM
Name BQ24100 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24100EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ24100 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support