BQ24113 Evaluation Module Status: ACTIVE

BQ24113EVM

      
         
Getting Started Documentation   Using the bq241xx bqSWITCHER(tm) (Rev. A) (sluu200a.pdf, 399 KB)
29 Nov 2007 Download

  BQ24113EVM
NameBQ24113 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The Texas Instruments bq24113EVM is the evaluation module (EVM) for the bq24113 Li-Ion charge management IC. The bq24113 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a single or two series cell Li-Ion battery. The EVM is a complete bq24113 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM is set up at the factory to charge at 1.33A and a 4.2V (single cell) voltage limit. The output limit can be adjusted to charge a battery pack with two series cells by changing a jumper pin.

The EVM development tool includes a tested evalutation module; a user guide (SLUU200) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24100 data sheet.

The only necessities to use the EVM are a power source (16V max) and the battery to be charged.

Features

  • Input voltage: 5V to 16V (one cell) or 9.2V to 16V (two cell)
  • Charge rate: 1.33A
  • Output regulation voltage: 4.2V (factory default) or 8.4V (two cell)
  • Number of series cells: 1 or 2 series (configured with jumper)

What's Included

Order Options

 BQ24113EVM
Name BQ24113 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • Using the bq241xx bqSWITCHER(tm) (Rev. A) (sluu200a.pdf, 399 KB)
    29 Nov 2007  Download

Data Sheets

  • Synchronous Switchmode, Li-Ion & Li-Pol Charge Mngmt IC (bqSwitcher) (Rev. N) (slus606n.pdf, 1123 KB)
    21 Nov 2008  Download
    
Related Devices
Part# Name Product Family
BQ24113 Host-controlled Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support