bq24123 Evaluation Module Status: ACTIVE

BQ24123EVM-002

      
         
  BQ24123EVM-002
Namebq24123 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq24123EVM-002 provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24123. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. The only necessities to use the EVM are a power source (16 V max) and the battery to be charged.

Features

  • Input voltage: 5 V to 16 V (one cell) or 9.2 V to 16 V (two cell)
  • Charge rate: 1.33 A
  • Output regulation voltage: 4.2 V (factory default) or 8.4 V (two cell)
  • Number of series cells: 1 or 2 series (configured with jumper)

What's Included

Order Options

 BQ24123EVM-002
Name bq24123 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
BQ24123 Synchronous Switch-Mode 2-cell Li-Ion Charger w/2A FET, enhanced EMI performance Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support