BQ24125 Evaluation Module Status: ACTIVE

BQ24125EVM-003

      
         
  BQ24125EVM-003
NameBQ24125 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The BQ24125 EVM helps you evaluate the performance of a charge management solution for portable applications using the BQ24120x product family. A complete, designed, and tested charger is presented. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. Follow the instructions in this user‘s guide that pertain to the specific BQ2412x EVM to be evaluated (one-, two- or three-cell). See the BQSWITCHER data sheet (SLUS688) prior to evaluation for detailed information on the BQSWITCHER devices.

Order Options

 BQ24125EVM-003
Name BQ24125 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
BQ24125 Single Chip Switchmode Li-Ion and Li-Polymer Charge Management IC with Enhanced EMI Performance Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support