BQ24150 Evaluation Module Status: ACTIVE

BQ24150EVM


      
         
Getting Started Documentation   BQ2415x YFF EVM User's Guide (Rev. A) (PDF 407 KB) 732 views
02 Sep 2008 

  BQ24150EVM
NameBQ24150 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The bq24150 evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly switch-mode charge management solution for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq2415x integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package. The charge parameters can be programmed through an I²C interface.

Features

  • Evaluation Module For BQ24150
  • High Efficiency Fully Integrated NMOS-NMOS Synchronous Buck Charger With 3 MHz Frequency
  • Integrated Power FETs for Up To 1.25 A Charge Rate
  • Programmable Battery Voltage, Charge Current, and Input Current via I²C Interface
  • Input Operating Range 4 V - 6 V
  • Boost Mode Operation for USB OTG
  • LED Indication for Status Signals
  • Test Points for Key Signals Available for Testing Purpose. Easy Probe Hook-up
  • Jumpers Available. Easy to Change Connections.

Order Options

 BQ24150EVM
Name BQ24150 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24150EVM Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
BQ2415x Family Evaluation Module Software BQ2415XEVM-SW Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
BQ24151 Evaluation Module BQ24151EVM Texas Instruments Development Boards/EVMs 
BQ24152 Evaluation Module BQ24152EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BQ24150 Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support