BQ2415x Family Evaluation Module Software Status: ACTIVE

BQ2415XEVM-SW


      
         
  BQ2415XEVM-SW
NameBQ2415x Family Evaluation Module Software
StatusACTIVE
Price (US$)Free 

Product Information

Description

The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.

Download: Install software for BQ2415xEVM-SW

Features

The software checks for new updates when started (Microsoft Internet Explorer 6 required).

Software Requirements:

  • Microsoft Windows 2000 or Newer Operating System
  • Microsoft .Net Framework 2.0
    (NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it is not already installed, but it might require a restart of your system).
  • Microsoft Internet Explorer 6
    (This is required for recieving automatic updates to the EVM software)

Hardware Requirements:

  • Personal Computer with USB port
  • USB Interface Adapter
    
Related Tools
Name Part# Company Tool Type
BQ24150 Evaluation Module BQ24150EVM Texas Instruments Development Boards/EVMs 
BQ24151 Evaluation Module BQ24151EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BQ24150 Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support Battery Management 
BQ24151 Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support