|
|
Product InformationDescriptionThe BQ2431x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the BQ2431x and BQ24080 devices. It is designed to deliver up to 700 mA of charge current to Li-ion or Li-polymer applications. The charger front-end protection current is designed to 1000 mA. The BQ2431x protects the charging system against three types of failures: input overvoltage when the AC adapter fails to regulate its voltage; load overcurrent when failures such as a short circuit occur in the charging system; and battery overcharge. Features
What's IncludedOrder Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ24314 | Charger front end protection IC with 30V max vin and 5.85V OVP | Battery Management | |