BQ24314 Evaluation Module Status: ACTIVE

BQ24314EVM

      
         
Getting Started Documentation   bq2430x/1x DSG EVM (HPA245) for Li+ Charger Front End Protection IC (Rev. A) (sluu291a.htm, 8 KB)
01 Apr 2008 Abstract

  BQ24314EVM
NameBQ24314 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq2431x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq2431x and bq24080 devices. It is designed to deliver up to 700 mA of charge current to Li-ion or Li-polymer applications. The charger front-end protection current is designed to 1000 mA. The bq2431x protects the charging system against three types of failures: input overvoltage when the AC adapter fails to regulate its voltage; load overcurrent when failures such as a short circuit occur in the charging system; and battery overcharge.

Features

  • Evaluation module for bq2431x DSJ
  • Evaluation module for bq24080 charger IC
  • Evaluation module for bq2431x and bq24080 chipset solution
  • Input operating range for bq2431x 4.5 V–26 V
  • Input operating range for bq24080 4.5 V–6.5 V
  • Input overvoltage protection
  • Input overcurrent protection
  • Battery overvoltage protection
  • LED indication for status signals
  • Test points for key signals available for testing purpose. Easy probe hook-up
  • Jumpers available. Easy to change connections

Order Options

 BQ24314EVM
Name BQ24314 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq2430x/1x DSG EVM (HPA245) for Li+ Charger Front End Protection IC (Rev. A) (sluu291a.htm, 8 KB)
    01 Apr 2008  Abstract
    
Related Devices
Part# Name Product Family
BQ24314 Charger front end protection IC with 30V max vin and 5.85V OVP Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support