|
|
Product InformationDescriptionThe bq24315 evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq24315 and bq24080 devices. It is designed to deliver up to 700 mA of charge current to Li-ion or Li-polymer applications. The charger front-end protection current is designed to 1000 mA. The bq24315 protects the charging system against three types of failures: input overvoltage when the AC adapter fails to regulate its voltage; load overcurrent when failures such as a short-circuit occurs in the charging system; and battery overcharge. Features
Order Options
Technical DocumentsMost useful technical documents for BQ24315EVM Datasheet
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ24315 | Overvoltage & Overcurrent Protection IC & Li+ Charger Front-End Protection IC | Battery Management | |