BQ24380 Li+ Charger Front End Protection IC Evaluation Module Status: ACTIVE

BQ24380EVM


      
         
  BQ24380EVM
NameBQ24380 Li+ Charger Front End Protection IC Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The bq2430x/1x/8x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq2430x/1x/8x and bq24080 devices. This user’s guide presents test summary information, printed-circuit board layout guidelines, bill of materials, board layout, and schematics.

Features

  • Evaluation module for bq2430x, bq2431x, and bq2438x DSG
  • Evaluation module for bq24080 charger integrated circuit (IC)
  • Evaluation module for bq2430x/1x/8x and bq24080 chipset solution
  • Input operating range for bq2430x/1x/8x 4.5 V to 26 V
  • Input operating range for bq24080 4.5 V to 6.5 V
  • Input overvoltage protection
  • Input reverse voltage protection for bq2430x
  • LED indication for status signals
  • Test points for key signals available for testing purpose. Easy probe hook-up
  • Jumpers available. Easy to change connections

Order Options

 BQ24380EVM
Name BQ24380 Li+ Charger Front End Protection IC Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ24380EVM Help

User Guides

    
Related Devices
Part# Name Product Family
BQ24380 Overvoltage/Overcurrent Protection IC and Li+ Charger Front End Protection IC with LDO Mode, 6.3 OVP Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support