BQ24721 Evaluation Module Status: ACTIVE

BQ24721EVM

      
         
  BQ24721EVM
NameBQ24721 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The bq24721 evaluation module is a complete battery charger platform for evaluating a multi-cell synchronous charge management solution using the bq24721 device. It is designed to deliver up to 8 A of charge current for three-or four-cell series Li-Ion (or Li-Pol) applications.

The bq24720/21 is a highly integrated battery charge controller with system switch control for the AC adapter and battery input. The battery voltage, charge current, and other system parameters are programmable via SBS-like SMBus interface. The dynamic power management (DPM) function modifies the charge current depending on system load conditions, avoiding ac adapter overload.

Features

  • Battery/Adapter to System Power Selector Function
  • Programmable Battery Voltage, Charge Current, and AC Adapter Current via SBS-Like SMBus Interface
  • Battery Pack Voltage Regulation Range up to 19.2 V
  • AC Adapter Operating Range 13-24 V
  • Charge and Adapter Overcurrent Protection
  • Charge Peak Current up to 14 A. Charge Average Current up to 8 A
  • LED Indication for AC Adaptor Connection, Power Path Conduction, Charge Enable and Alarm Signal.

What's Included

Order Options

 BQ24721EVM
Name BQ24721 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
BQ24721 Smart Battery Charger with SMBus & System Power Selector Battery Management 
BQ24721C Smart Battery Charger with SMBus and System Power Selector, Softer Turn-On Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support