BQ25040 Evaluation Module: 1.1-A, Single-Input, Single-Cell, Li-Ion Battery Charger Status: ACTIVE

BQ25040EVM


      
         
  BQ25040EVM
NameBQ25040 Evaluation Module: 1.1-A, Single-Input, Single-Cell, Li-Ion Battery Charger
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The BQ25040EVM is an evaluation module (EVM) for BQ25040. The bq25040 is an integrated Li-ion linear battery charger targeted at space-limited portable applications. It operates from either a USB port or ac adapter and charges a single-cell, Li-Ion battery with up to 1.1 A of charge current. The bq25040 has a single-power output that charges the battery. A system load can be placed in parallel with the battery. The charge current is programmed using the ISET and EN/SET inputs. The charge current is programmable to USB100, USB500, or a user-programmed charge current up to 1.1 A. Additionally, a 4.9 V, 3%, 50 mA LDO is integrated into the integrated circuit (IC) for supplying low-power external circuitry. The single- input interface (EN/SET) is used to select the charge current and to place the bq25040 into Production Test Mode (PTM). In PTM, the bq25040 operates as a linear regulator without a battery connected, where the output is regulated at 4.2 V and supplies up to 2.3 A to calibrate GSM transceivers. The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has accuracy current and voltage regulation loops, charge status display, and charge termination.

Order Options

 BQ25040EVM
Name BQ25040 Evaluation Module: 1.1-A, Single-Input, Single-Cell, Li-Ion Battery Charger
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ25040EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ25040 1.1A, Single-Input, Single Cell Li-Ion Battery Charger With 50mA LDO in 2x3 QFN Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support