Single-Cell Battery Fuel Gauge Status: ACTIVE

BQ27010EVM


      
         
  BQ27010EVM
NameSingle-Cell Battery Fuel Gauge
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The BQ27010EVM is a complete evaluation system for the bq27x10 single-cell Li-ion and Li-polymer battery gas gauge device. The BQ27010EVM includes one BQ27010EVM circuit module, an EV2300 PC interface board for gas gauge evaluation, a USB cable, CD ROM including Windows™-based PC software and support documentation. The circuit module includes one bq27x10, a current sense resistor, and all other components on board necessary to calculate remaining battery capacity and predict system run-time to empty. The circuit module connects directly across the cell in a battery.

With the PC interface board and software, the user can read the bq27x10 data registers, program the on-chip configuration EEPROM, and evaluate the functions of the bq27x10 under different charge and discharge conditions.

Kit Contains:

  1. BQ27010EVM circuit module with sense resistor
  2. PC interface board (EV2300 for USB interface)
  3. CD ROM including Windows-based PC software and support documentation
  4. USB cable
  5. Set of support documentation

Features

  • Complete evaluation system for the bq27x10 battery gas gauge
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software allows EEPROM programming and data logging for system analysis

Order Options

 BQ27010EVM
Name Single-Cell Battery Fuel Gauge
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ27010EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ27010 Li-Ion AND Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support