BQ27200 Evaluation Module Status: ACTIVE

BQ27200EVM

      
         
Getting Started Documentation   bq27200 Single Cell Battery Fuel Gauge Evaluation Module (sluu210.pdf, 488 KB)
05 Jan 2005 Download

  BQ27200EVM
NameBQ27200 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The bq27200EVM is a complete evaluation system for the bq27200 single cell Li-Ion and Li-Polymer battery gas gauge IC. The EVM includes one bq27200 circuit module, an EV2300 PC interface board for gas gauge IC evaluation, a USB cable, and a CD ROM including windows-based PC software and support documentation. The circuit module includes one bq27200 IC, a current sense resistor and all other components on-board necessary to calculate remaining battery capacity and predict a system's time to empty.

The circuit module connects directly across the cell in a battery and provides connections for a battery charger and system load. With the PC interface board and software, the user can read the bq27200 data registers, program the on-chip configuration EEPROM, and evaluate the functions of the bq27200 under different charge and discharge conditions. The program includes a data logging utility to record and store bq27200 activity during charge/discharge cycles.

Specifications:

  • Input voltage BAT+/BAT-: 2.6-4.5V
  • Charge and discharge current: 2.5A(max)
  • Battery capacity: 100-10000mAh

Features

  • Complete evaluation system for the bq27200 battery monitor IC
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software that allows data-logging for system analysis

What's Included

Support Software

  • Evaluatiion Software for bq27000EVM Evaluation Module (Version v 2.5.0) (sluc041.zip, 2402 KB)
    11 Jan 2005 zip

Order Options

 BQ27200EVM
Name BQ27200 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • bq27x00 Single-Cell Battery Fuel Guage Module Tester and Programmer (sluu227.pdf, 576 KB)
    02 Dec 2005  Download
  • bq27200 Single Cell Battery Fuel Gauge Evaluation Module (sluu210.pdf, 488 KB)
    05 Jan 2005  Download
    
Related Tools
Name Part# Company Tool Type
BQ27000 Evaluation Module BQ27000EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BQ27000 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC Battery Management 
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support