BQ27350EVM Single Cell Impedance TrackT Technology Status: OBSOLETE

BQ27350EVM


      
         

THIS PRODUCT IS NO LONGER AVAILABLE


Product Information

Description

The BQ27350EVM evaluation module (EVM) is a complete evaluation system for the bq27350. The EVM includes one bq27350 circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27350 integrated circuit (IC), one TPS77025 IC, and all other onboard components necessary to monitor and predict capacity. The circuit module connects directly across the cell in a battery. With the EV2300 interface board and software, the user can read the bq27350 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq27350 solution under different charge and discharge conditions.

Features

  • Complete evaluation system for the bq27350 gas gauge with Impedance Track™ Technology
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software that allows data logging for system analysis

Support Software

Order Options

 BQ27350EVM
Name BQ27350EVM Single Cell Impedance TrackT Technology
Status  OBSOLETE 
Price (US$)  
  

Technical Documents

Most useful technical documents for BQ27350EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
BQ27350 Single Cell Li-Ion Battery Manager with Impedance Track Fuel Gauge Technology Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support