System-Side Impedance Track™ Fuel Gauge Evaluation Module Status: ACTIVE

BQ27500EVM


      
         
  BQ27500EVM
NameSystem-Side Impedance Track™ Fuel Gauge Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Current Version  00.09.52_V1.24 for the latest EVSW+bqEASY 
Order Options


Product Information

Description

The BQ27500EVM evaluation module is a complete evaluation system for the bq2750x. The EVM includes one bq2750x circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27500 or bq27501 integrated circuit (IC), one TPS71525 IC, and all other onboard components necessary to monitor and predict capacity for a host side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq2750x data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq2750x solution under different charge anddischarge conditions.

Kit Contains:

  • bq2750x/TPS71525 circuit module (HPA291)
  • EV2300 PC interface board
  • Software CD with the evaluation software
  • USB connection cable to interface board
  • NTC103AT Thermistor
  • Set of support documentation

Features

  • Complete evaluation system for the bq2750x gas gauge with Impedance Track™ Technology
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software that allows data logging for system analysis

What's Included

Support Software

Order Options

 BQ27500EVM
Name System-Side Impedance Track™ Fuel Gauge Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for BQ27500EVM Help

Datasheet

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
BQ27500 System-Side Impedance Track™ Fuel Gauge Battery Management 
BQ27500-V100 System-Side Impedance Track™ Fuel Gauge Battery Management 
BQ27500-V120 System-Side Impedance Track™ Fuel Gauge Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support