|
|
Product InformationDescriptionThis evaluation module (BQ27510EVM) is a complete evaluation system for the bq27510. The EVM includes one bq27510 circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27510 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq27510 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq27510 solution under different charge and discharge conditions. Features
What's Included
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ27510 | System Side Impedance Track™ Fuel Gauge with Integrated LDO | Battery Management | |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | Battery Management | |