|
|
Product InformationDescriptionThis evaluation module (EVM) is a complete evaluation system for the bq27541. The EVM includes one bq27541 circuit module, a current sense resistor, one thermistor, an EV2300 personal computer (PC) interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27541 integrated circuit (IC), and all other onboard components necessary to monitor and predict capacity. The circuit module connects directly across the cell in a battery. With the EV2300 interface board and software, the user can read the bq27541 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq27541 solution under different charge and discharge conditions. Features
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ27541 | Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration | Battery Management | |