Test System for BQ27000 BQ27200 Based Circuit Boards Status: ACTIVE

BQ27X00-TESTER

      
         
  BQ27X00-TESTER
NameTest System for BQ2700 bq27200 Based Circuit Boards
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The BQ27x00-TESTER is a production test system for a bq27000 and bq27200-based battery fuel gauge circuit module. The PC-based system consists of the tester interface board, software, setup and user guide, and a PC serial cable.

The tester interface board connects to the PC and to a test head fixture designed by the user to contact required points on the fuel gauge circuit module. The system tests basic board functionality and programs the on-chip EEPROM memory of the bq27000 or the bq27200.

Features

  • Test and programming system for bq27000 or bq27200 circuit modules
  • Tests basic functionality and programs IC EEPROM memory
  • Simple, clear Pass/Fail indications for each test
  • Full data logging capability
  • Circuit module input voltage: 2.6-4.5 V
  • Required DC input supply: 9-12 V, 1 A (not included)
  • PC Operating system: Windows 98, 2000, XP
  • PC interface: Serial port

What's Included

  • CD-Rom with Windows program and documentation
  • Serial port cable

Order Options

 BQ27X00-TESTER
Name Test System for BQ2700 bq27200 Based Circuit Boards
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
BQ27000 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC Battery Management 
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support