bqEASY(TM) For Single Cell Impedance Track(TM) Devices Status: ACTIVE

BQEASY-SW

      
         
  BQEASY-SW
NamebqEASY(TM) For Single Cell Impedance Track(TM) Devices
StatusACTIVE
Price (US$)Free 

Product Information

Description

Texas Instruments advanced fuel gauges, employing the Impedance Track™ algorithm offer an unmatched array of features and benefits. Sometimes, however, the wide range of configuration settings can make it seem a bit challenging to get started with the evaluation process. In addition, determining the correct chemistry model and producing the 'golden image' file can be time consuming. The bqEASY™ program is designed to greatly simplify the process of configuring, calibrating, selecting chemistry and performing learning cycles through the step-by-step use of a wizard program.

Evaluating the complex configuration options of the Texas Instruments advanced fuel gauges can be simplified by using the bqEASY software. The bqEASY software procedure provides detailed configuring, calibrating, and chemistry selection instructions, and works within the Evaluation Software (EVSW). The discharge portion of the chemistry and learning cycles can be performed automatically with the use of an additional circuit connected between the target device or Evaluation Module (EVM) and the EV2300. When the automated processes complete, a final golden image is generated that can be used on production application programming for all devices.

Technical Documents

User Guides

  • bqEASY for Single Cell Impedance Track TM Devices (Rev. A) (sluu307a.pdf, 1041 KB)
    04 Apr 2008  Download
    
Related Tools
Name Part# Company Tool Type
USB-Based PC Interface Board for Battery Fuel Gauge Evaluation EV2300 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BQ20Z70 SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech For bq29330 no LEDs  Battery Management 
BQ20Z80 SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track(TM) Technology for Use With the bq29312 Battery Management 
BQ20Z90 SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech For bq29330 Battery Management 
BQ27500 System-Side Impedance Track(TM) Fuel Gauge Battery Management 
BQ27500-V100 System-Side Impedance Track(TM) Fuel Gauge Battery Management 
BQ27500-V120 System-Side Impedance-Track Fuel Gauge Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support