|
|
Product InformationDescriptionThe bqWizard™ application software allows the user to evaluate the condition, or state, of the battery Pack and Cells in the system. This software gives detailed insight into the workings of evaluation modules and user custom battery packs. The software is used to configure and setup parameters. It can be used for initial evaluation of the TI battery management device as well as low rate production. Order Options
Technical DocumentsMost useful technical documents for BQWIZARD User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| BQ6400 | Single Chip Smart Battery Solution with PowerPump™ Cell Balancing Technology | Battery Management | |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | Battery Management | |