Industrial Control via the CAN Bus Demonstration Platform Status: ACTIVE

CANBUS-DEMO

      
         
Getting Started Documentation   CAN Software User's Guide (PDF 143 KB) 3733 views
10 Feb 2004 

  CANBUS-DEMO
NameIndustrial Control via the CAN Bus Demonstration Platform Reference
StatusACTIVE
Price (US$) 

Product Information

Description


View  View CANBUS-DEMO Graphic

To schedule a TI demonstration or to acquire programming software, send a message to platformrequest@list.ti.com.

A Controller-Area-Network (CAN)-Bus system enables device communication in harsh environments, found in industrial automation, military and automotive applications. As a multi-master system, each device (node) can obtain bus access through its unique priority code (address) and broadcasts messages to all bus participants simultaneously. The robustness of the CAN architecture, proven for nearly 18 years, is now complemented with TI's fail-safe CAN transceivers.

Texas Instruments' CAN-Bus demonstration platform is a minimalist 3-node, mixed-voltage demonstration system. It showcases TI's robust SN65HVD230 (3V) and SN65HVD251 (5V) CAN transceivers.

Each node features a different TI processor with on-board CAN controller. TI offers solutions for industrial applications that need high-performance DSP functionality (i.e. for motion control), low-cost DSP based architectures (i.e. for monitoring), and ARM-based automotive applications.

Block Diagram for CANBUS-DEMO

This CAN-Bus demonstration kit simulates industrial and automotive control environments:

  • A Motor Node controls speed or position of a stepper motor. A shaft position sensor continuously loads the bus with low-priority data packets. This node further contains a light source, which is either manually controlled or receives messages from a photo detector on the Sensor Node.
  • A Sensor Node monitors temperature of a heating element and controls a fan. It also senses ambient light conditions. Light and temperature data generate additional high-priority data packets. The Sensor Node will also display the motor shaft position, regardless of the system operating with or without external PC control, and with or without the System Monitor Node.
  • A System Monitor Node sounds an audible beep when packet latency is increasing because of bus loading, priority calls or error injections. This node can be connected to an external PC through a RS-232 serial cable. The PC/laptop controls the bus packet rate and provides bus statistics such as packet rate and packet error rate.
The Bus Corruptor

CAN-Bus specifications, ISO11898 and TI product specifications demand CAN-Bus transceivers to survive a number of failure conditions. In addition to the 3 nodes, a bus corrupter is included to demonstrate the survivability of common failure modes, allowing the user to stress the transceiver with the following bus conditions, but only one at a time:

  1. CAN_H open
  2. CAN_L open
  3. CAN_H shorted to VCC
  4. CAN_L shorted to VCC
  5. CAN_H shorted to GND
  6. CAN_L shorted to GND
  7. CAN_H shorted to CAN_L
  8. Loss of termination network
  9. Excessive termination
  10. Unpowered CAN node

TI CAN-Bus transceivers are not only robust enough to withstand each failure but operate at previous performance levels after the fault is removed. Bus loading, shown as packet rate, is accomplished with manual speed control of the stepper motor, and from the PC GUI by adjusting an artificial packet generator rate.

TI offers complete solutions for motor control, temperature control and data acquisition, including power management. See our product selection guide on how to connect your application reliably with CAN!

Automotive Grade Devices:

TI offers semiconductors for CAN applications that follow AEC-Q100 specifications. AEC-Q100 is an industry standard specification developed by major automotive manufacturers and suppliers that outlines the recommended new product and major change qualification requirements and procedures. See our product selection guide for a list of available devices.

Features

  • Interoperability of 5-V and 3.3-V CAN bus transceivers
  • Multi-master operation of the CAN bus
  • Bus arbitration operation
  • Performance with injected error conditions
  • Adjustable packet rate

Target Applications:

  • Motor Control
  • Solenoid Control
  • Process Control
  • Robotics
  • Base Station control
  • UPS control
  • HVAC
  • Building Automation
  • Medical Devices
  • Down-hole Instrumentation
  • Automotive
  • Avionics
  • Railway Signaling
  • Military

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CANBUS-DEMO Help

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
LOG102 Logarithmic and Log Ratio Amplifier Special Function Amplifiers 
REF200 Dual Current Source/Current Sink References 
REG711-5 50mA Switched-Cap DC/DC Converter Inductorless DC/DC Regulators (Charge Pumps) 
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver Interface 
SN65HVD230 3.3V CAN Transceiver with Standby Mode Interface 
SN65HVD230Q Automotive Catalog 3.3-V CAN Transceivers Interface 
SN65HVD231 3.3V CAN Transceiver with Sleep Mode Interface 
SN65HVD231Q Automotive Catalog 3.3-V CAN Transceivers Interface 
SN65HVD232 3.3-V Can Transceiver Interface 
SN65HVD232Q Automotive Catalog 3.3-V CAN Transceiver Interface 
SN65HVD233 3.3V CAN Transceiver with Standby Mode, Loop-back Interface 
SN65HVD234 3.3V CAN Transceiver with Sleep Mode Interface 
SN65HVD235 3.3V CAN with Standby Mode, Autobaud Loop-back Interface 
SN65HVD251 Industrial CAN Transceiver Interface 
SN65LBC031 High-Speed Controller Area Network (CAN) Transceiver Interface 
SN74AHC123A Dual Retriggerable Monostable Multivibrators Specialty Logic 
SN74AHCT1G126 Single Bus Buffer Gate With 3-State Output Little Logic 
SN74AUC1G240 Single Buffer/Driver With 3-State Output Little Logic 
SN74LVC138A 3-Line To 8-Line decoder/Demultiplexer Decoders/Encoders/Multiplexers 
SN74LVC1G66 Single Analog Switch Signal Switches 
SN74LVC2G06 Dual Inverter Buffer/Driver with Open-Drain Output Little Logic 
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output Little Logic 
SN74LVT240A 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs Buffers, Drivers and Transceivers 
SN75477 Dual Peripheral Drivers Other Interface 
SN75LBC031 Transceiver Interface 
SN75LV4737A 3.3-V/5-V Multichannel RS-232 Line Driver/Receiver Interface 
TLV2461 Single, Low Power, Rail-to-Rail Input/Output Operational Amplifier Precision Amplifiers 
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function Temperature Sensors and Control ICs 
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2406A 16-bit fixed point DSP with Flash C2000™ 32-bit Real-time MCUs 
TPS3307-18 Triple Processor Supervisory Circuits Power Management 
TPS3828-33 Processor Supervisory Circuits Power Management 
TPS60400 60mA Charge Pump Voltage Inverter with Variable Switching Frequency Inductorless DC/DC Regulators (Charge Pumps) 
TPS76701 Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response Linear Regulators 
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators Linear Regulators 
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support