CC1000DK-868/915 MHz Development Kit Status: ACTIVE

CC1000DK-868-915


      
         
Getting Started Documentation   CC1000DK Development Kit User Manual (PDF 577 KB) 3021 views
30 Jan 2006 

  CC1000DK-868-915
NameCC1000DK-868/915 MHz Development Kit
StatusACTIVE
Price (US$)$440.00 
Order Options


Product Information

Description

The CC1000 single chip transceiver includes many features and great flexibility which makes the chip suitable for a very large number of applications and system requirements. The CC1000DK Development Kit is designed to make it very easy for the user to evaluate transceiver performance and in a short time develop thier own applications.

The Development Kit includes two evaluation boards with a complete CC1000 transceiver, voltage regulator and PC interface circuitry. Using the evaluation board connected to a PC running the SmartRF®Studio software, various system parameters can be changed and tested by keystrokes.

Features

A complete development kit includes:

  • 2 Evaluation Board (CC1000EB)-868 MHz
  • 2 PC parallel port extension cable (25-pin D-sub, male-female, 3m)
  • 6 Adapter (SMA male-BNC female)
  • 2 Antennas (50Ω, Λ/4 monopole, SMA male)
  • 5 CC1000 samples
  • Quick Start User Manual
  • SmartRF® CD-ROM

Order Options

 CC1000DK-868-915
Name CC1000DK-868/915 MHz Development Kit
Status  ACTIVE 
Price (US$) $440.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC1000DK-868-915 Help

User Guides

    
Related Software
Name Part# Company Software Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support