|
|
Product InformationDescriptionThe CC1000EB reference design contains schematics and layout files for the CC1000EB. The CC1000EB, connected to a PC running the SmartRF® Studio software, can be used to change and test various CC1000 system parameters. This board is designed with great flexibility so that you can evaluate the circuit performance for several circuit configurations in development of your own applications. The design contains two different partlists for operation in either the 433 MHz or 868 MHz frequency band. This 2-layer design contains three different RF sections with different level of filtering. All are designed for a single ended 50 ohm antenna using an SMA antenna connector. Technical DocumentsUser Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC1000DK-433 MHz Development Kit | CC1000DK-433 | Texas Instruments | Development Boards/EVMs |
| CC1000DK-868/915 MHz Development Kit | CC1000DK-868-915 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1000 | Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band | Low Power RF ICs | |