CC1000 uCSP EM Reference Design Status: ACTIVE

CC1000EM_REFDES

      
         
  CC1000EM_REFDES
NameCC1000 uCSP EM Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC1000 uCSP EM reference design contains schematics and layout files for the CC1000 uCSP evaluation module. The CC1000PP is designed for easy connection to most MCU evaluation modules for quick and easy application development and testing. The reference design demonstrates good techniques for CC1000 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with a discreete impedance match network for a single ended 50 ohm SMA antenna connector. The design contains three different partlists for operation in either the 315MHz, 433 MHz, or 868/915 MHz frequency band. Used together with CC1020EB and a PC running the SmartRF® Studio software this board can be used to change and test various CC1000 system parameters.

Technical Documents

More Literature

  • CC1000 uCSP EM Reference Design (swrr028.zip, 365 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1000DK-433 MHz Development Kit CC1000DK-433 Texas Instruments Development Boards/EVMs 
CC1000DK-868/915 MHz Development Kit CC1000DK-868-915 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support