CC1000 Plug & Play Reference Design Status: ACTIVE

CC1000PP_REFDES

      
         
  CC1000PP_REFDES
NameCC1000 Plug & Play Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC1000PP reference design contains schematics and layout files for the CC1000 plug and play module. The CC1000PP is designed for easy connection to most MCU evaluation modules for quick and easy application development and testing. The reference design demonstrates good techniques for CC1000 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discreete impedance match network for a single ended 50 ohm antenna signal. The design contains two different partlists for operation in either the 433 MHz or 868 MHz frequency band.

Technical Documents

More Literature

  • CC1000PP Plug & Play Reference Design (swrr029.zip, 206 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1000PP 433 MHz Plug and Play Module CC1000PPK-433 Texas Instruments Development Boards/EVMs 
CC1000PP 868 MHz Plug and Play Module CC1000PPK-868 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support