|
|
Product InformationDescriptionThe CC1000 is a very flexible and feature-rich single-chip low-power RF transceiver. Chipcon has designed the CC1000PP plug-and-play module to serve as a reference layout and enable very quick prototyping of an RF system. This plug and play kit includes 2 CC1000PP 868 MHz modules. The customer can prototype by adding an appropriate connector to his PCB and plug in these modules. FeaturesA complete plug and play kit includes:
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC1000DK-433 MHz Development Kit | CC1000DK-433 | Texas Instruments | Development Boards/EVMs |
| CC1000DK-868/915 MHz Development Kit | CC1000DK-868-915 | Texas Instruments | Development Boards/EVMs |
| CC1000PP 433 MHz Plug and Play Module | CC1000PPK-433 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1000 | Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band | Low Power RF ICs | |