CC1010DK-433 MHz Development Kit Status: ACTIVE

CC1010DK-433

      
         
Getting Started Documentation   CC1010DK Development Kit Quick Start Instructions (swru056.pdf, 1362 KB)
30 Jan 2006 Download

  CC1010DK-433
NameCC1010DK-433 MHz Development Kit
StatusACTIVE
Price (US$)$540.00 
Order Options


Product Information

Description

The CC1010 single chip RF transceiver and microcontroller provides a single-chip solution for a wide range of applications. The CC1010DK development kit is designed to make it easy for the user to evaluate the RF performance of the CC1010 and develop application software very quickly.

The Development Kit includes an Evaluation Board and two Evaluation Modules. The Evaluation Modules contain the CC1010 chip and associated support circuits. The Modules can operate in a stand-alone fashion. The Evaluation Board serves as a motherboard for the Evaluation Modules. The Evaluation Board provides two serial ports, a parallel interface, buttons, LEDs, voltage regulator, configuration jumpers and connectors to make it easy to interface the CC1010 with the IDE, SmartRF® Studio and various test equipment.

Features

A complete development kit includes:

  • 1 Evaluation Board (CC1010EB)
  • 2 Evaluation Module (CC1010EM)-433 MHz
  • 1 Quick Start instruction
  • 2 Antennas (50(Ω, Λ/4 monopole, SMA male)
  • 3 SMA to BNC adapters
  • 1 Parallel port cable
  • 1 Serial null-modem cable
  • 1 CC1010 sample kit

Support Software

  • CC1010 Example Library (swrc057.zip, 549 KB)
    15 Mar 2006 zip
  • CC1010 Application Examples (swrc037.zip, 549 KB)
    31 Jan 2006 zip
  • CC1010 In-Circuit FLASH Programmer (swrc036.zip, 146 KB)
    31 Jan 2006 zip
  • CC1010 Libraries (swrc035.zip, 181 KB)
    31 Jan 2006 zip
  • Keil uVision2 C51 Evaluation Kit (swrc034.zip, 13866 KB)
    31 Jan 2006 zip

Order Options

 CC1010DK-433
Name CC1010DK-433 MHz Development Kit
Status  ACTIVE 
Price (US$) $540.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • CC1010DK Development Kit Quick Start Instructions (swru056.pdf, 1362 KB)
    30 Jan 2006  Download
  • CC1010DK Development Kit User Manual (swru055.pdf, 2331 KB)
    30 Jan 2006  Download
    
Related Devices
Part# Name Product Family
CC1010 Integrated 300-1000 MHz RF Transceiver and Microcontroller Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support