CC1010EM Reference Design Status: ACTIVE

CC1010EM_REFDES

      
         
  CC1010EM_REFDES
NameCC1010EM Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC1010EM reference design contains schematics and layout files for the CC1010EM. The EM contains the CC1010 chip, the needed external circuitry for operation, pull-up resistors for all general I/O pins, test points and a temperature sensor. Not all components are needed in an actual application. Please see the CC1010 datasheet for a typical application circuit. The CC1010EM is designed for easy connection to most MCU evaluation modules for quick and easy application development and testing. The reference design demonstrates good techniques for CC1010 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with a discreete impedance match network for a single ended 50 ohm SMA antenna connector. The design contains two different partlists for operation in either the 433 MHz or 868 MHz frequency band.

Technical Documents

User Guides

  • CC1010EM Reference Design (swrr027.zip, 630 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1010 433 MHz Evaluation Module CC1010EMK-433 Texas Instruments Development Boards/EVMs 
CC1010 Evaluation Module 868 MHz CC1010EMK-868-915 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1010 Integrated 300-1000 MHz RF Transceiver and Microcontroller Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support