|
|
Product InformationDescriptionThe CC1010EMK 433 MHz evaluation kit used in combination with CC1010DK development kit gives the user the capability to evaluate the RF performance of the CC1010, develop your own software for the CC1010, and can be used to build a prototype of your application. The Evaluation Kit includes two 433 MHz Evaluation Modules and antenas. The Evaluation Modules contain the CC1010 chip and associated support circuits. These Evaluation Modules are add-on daughter boards that require a CC1010DK development kit for evaluation and development. FeaturesA complete Evaluation Kit includes:
Order Options
Alternative Tools / Software
Technical DocumentsMost useful technical documents for CC1010EMK-433 User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC1010 Evaluation Module 868 MHz | CC1010EMK-868-915 | Texas Instruments | Development Boards/EVMs |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Free Evaluation Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1010 | Integrated 300-1000 MHz RF Transceiver and Microcontroller | Low Power RF ICs | |